Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22248KEMBW33W45A N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22248KEMBW33W45AC2 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22248KEMBW33W45AC3 N/A 240 mm N/A 440 mm17.323 in N/A 120 mm4.724 in N/A 2950000 N663000 lbf N/A 2330000 N524000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23248EMBW27W507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248EMBW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248EMBW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248EMBW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248EMBW509AC08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248EMBW903BC3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW40IW534C4 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW507C08 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW507C08C2 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW507C08C3 N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
23248KEMBW507C08W6R N/A 240 mm N/A 440 mm17.323 in N/A 160 mm6.299 in N/A 4160000 N935000 lbf N/A 3050000 N685000 lbf N/A 720 rpm N/A 790 rpm N/A EMB N/A Brass N/A
26348EMBW33W45A N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 580 rpm N/A 690 rpm N/A EMB N/A Brass N/A
26348EMBW33W45AC3 N/A 240 mm N/A 460 mm18.1100 in N/A 147 mm5.7870 in N/A 3690000 N829000 lbf N/A 2910000 N653000 lbf N/A 580 rpm N/A 690 rpm N/A EMB N/A Brass N/A
22348EMBW33W45A N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348EMBW33W45AC3 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348EMBW40IW534 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348EMBW40IW534C3 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348EMBW525 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348KEMBW33W45A N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
22348KEMBW33W45AC3 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 31 32 33 34 35 »