Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22348KEMBW33W45AC4 N/A 240 mm N/A 500 mm19.685 in N/A 155 mm6.1020 in N/A 3960000 N890000 lbf N/A 3270000 N734000 lbf N/A 820 rpm N/A 910 rpm N/A EMB N/A Brass N/A
26250KEMW33C4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A EM N/A Brass N/A
26250KEMBW33C3 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A EMB N/A Brass N/A
26250KEMBW33C4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A EMB N/A Brass N/A
26250KEMBW33W40IC4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A EMB N/A Brass N/A
26250KEMBW33W40IW45AC4 N/A 250 mm N/A 410 mm16.1417 in N/A 128 mm5.0394 in N/A 3150000 N709000 lbf N/A 2190000 N492000 lbf N/A 620 rpm N/A 680 rpm N/A EMB N/A Brass N/A
23952EMW33 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23952EMW33C3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23952EMW33C4 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23952EMW33W94AC3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23952KEMW33C3 N/A 260 mm N/A 360 mm14.1732 in N/A 75 mm2.9528 in N/A 1860000 N419000 lbf N/A 1120000 N251000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23052EMBW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW33W25C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052EMBW509C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW40IW534C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW40IW534C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23052KEMBW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 2740000 N617000 lbf N/A 1820000 N409000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 31 32 33 34 35 »