Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23252KEMBW507C08C4 | N/A 260 mm | N/A 480 mm18.898 in | N/A 174 mm6.8500 in | N/A 4850000 N1090000 lbf | N/A 3510000 N790000 lbf | N/A 650 rpm | N/A 710 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352EMBW33W45A | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352EMBW33W45AC3 | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352KEMBW33W45A | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352KEMBW33W45AC3 | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352KEMBW33W45AC4 | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 22352KEMBW906A | N/A 260 mm | N/A 540 mm21.2600 in | N/A 165 mm6.4960 in | N/A 4550000 N1020000 lbf | N/A 3730000 N838000 lbf | N/A 730 rpm | N/A 810 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW33 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW33C3 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW33W40I | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW33W40IC3 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW507C08 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956EMBW507C08C3 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956KEMBW33W40IC4 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23956KEMBW33W40IC3 | N/A 280 mm | N/A 380 mm14.9606 in | N/A 75 mm2.9528 in | N/A 1990000 N446000 lbf | N/A 1170000 N264000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056EMBW507C08 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056EMBW507C08C2 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056EMBW507C08C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056EMBW507C08C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056EMBW525C08 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW40IW534C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW507C08 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW507C08C3 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23056KEMBW507C08C4 | N/A 280 mm | N/A 420 mm16.535 in | N/A 106 mm4.1730 in | N/A 2810000 N631000 lbf | N/A 1820000 N410000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 24056EMBW33 | N/A 280 mm | N/A 420 mm16.535 in | N/A 140 mm5.512 in | N/A 4090000 N921000 lbf | N/A 2420000 N544000 lbf | N/A 760 rpm | N/A 860 rpm | N/A EMB | N/A Brass |
N/A
|