Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

24156KEMBW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW40IW534C4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW507C08C2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW507C08C3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW507C08C4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW507W84 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW898W84W73 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156EMBW33W45AW69C2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156EMBW33W40IW45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
24156KEMBW40IW534C2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 5060000 N1140000 lbf N/A 3210000 N723000 lbf N/A 510 rpm N/A 540 rpm N/A EMB N/A Brass N/A
22256EMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22256EMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22256KEMBW33W45A N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22256KEMBW33W45AC3 N/A 280 mm N/A 500 mm19.685 in N/A 130 mm5.118 in N/A 3750000 N844000 lbf N/A 2800000 N630000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23256EMBW507AC08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256EMBW507AC08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256EMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256EMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256KEMBW502W40IC3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256KEMBW507C08 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256KEMBW507C08C3 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
23256EMBW507C08C2 N/A 280 mm N/A 500 mm19.685 in N/A 176 mm6.9290 in N/A 5250000 N1180000 lbf N/A 3680000 N828000 lbf N/A 590 rpm N/A 650 rpm N/A EMB N/A Brass N/A
22356EMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 660 rpm N/A 720 rpm N/A EMB N/A Brass N/A
22356EMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 660 rpm N/A 720 rpm N/A EMB N/A Brass N/A
22356KEMBW33W45A N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 660 rpm N/A 720 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 36 37 38 39 40 »