Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22356KEMBW33W45AC3 N/A 280 mm N/A 580 mm22.8350 in N/A 175 mm6.8900 in N/A 5280000 N1190000 lbf N/A 4280000 N962000 lbf N/A 660 rpm N/A 720 rpm N/A EMB N/A Brass N/A
23960EMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960EMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960EMBW509C08 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960EMBW509C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960EMBW509C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960KEMBW507C08 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960KEMBW507C08C3 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23960KEMBW507C08C4 N/A 300 mm N/A 420 mm16.535 in N/A 90 mm3.543 in N/A 2630000 N592000 lbf N/A 1570000 N352000 lbf N/A 970 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23060EMBW33 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW33C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW507C08C4 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW507W84W73 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060EMBW509C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060KEMBW507C08 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23060KEMBW507C08C3 N/A 300 mm N/A 460 mm18.1100 in N/A 118 mm4.6460 in N/A 3570000 N803000 lbf N/A 2330000 N525000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
24060EMBW33W25W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060EMBW33W25W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060EMBW33W25W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060EMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060EMBW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060EMBW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
24060KEMBW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 5190000 N1170000 lbf N/A 3070000 N689000 lbf N/A 670 rpm N/A 750 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 41 42 43 44 45 »