Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 24160KEMBW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 440 rpm | N/A 470 rpm | N/A EMB | N/A Brass |
N/A
|
| 24160EMBW507C08C2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 440 rpm | N/A 470 rpm | N/A EMB | N/A Brass |
N/A
|
| 24160EMBW33W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 200 mm7.874 in | N/A 6270000 N1410000 lbf | N/A 4060000 N913000 lbf | N/A 440 rpm | N/A 470 rpm | N/A EMB | N/A Brass |
N/A
|
| 23160KYMBW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 680 rpm | N/A 760 rpm | N/A YMB | N/A Brass |
N/A
|
| 23160KYMBW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 5120000 N1150000 lbf | N/A 3370000 N757000 lbf | N/A 680 rpm | N/A 760 rpm | N/A YMB | N/A Brass |
N/A
|
| 22260EMBW33W45A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 140 mm5.512 in | N/A 4400000 N989000 lbf | N/A 3290000 N740000 lbf | N/A 850 rpm | N/A 980 rpm | N/A EMB | N/A Brass |
N/A
|
| 22260EMBW33W45AC3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 140 mm5.512 in | N/A 4400000 N989000 lbf | N/A 3290000 N740000 lbf | N/A 850 rpm | N/A 980 rpm | N/A EMB | N/A Brass |
N/A
|
| 22260KEMBW33W45A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 140 mm5.512 in | N/A 4400000 N989000 lbf | N/A 3290000 N740000 lbf | N/A 850 rpm | N/A 980 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW507C08 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW507C08C3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW507C08C4 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW525C08 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW915 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW534 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW534C3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906A | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906AC3 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260KEMBW906AC4 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23260EMBW507C08C2 | N/A 300 mm | N/A 540 mm21.2600 in | N/A 192 mm7.5590 in | N/A 6170000 N1390000 lbf | N/A 4210000 N946000 lbf | N/A 530 rpm | N/A 580 rpm | N/A EMB | N/A Brass |
N/A
|
| 23964EMBW33 | N/A 320.000 mm | N/A 440 mm17.323 in | N/A 90 mm3.543 in | N/A 2780000 N625000 lbf | N/A 1600000 N359000 lbf | N/A 900 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23964EMBW33C3 | N/A 320.000 mm | N/A 440 mm17.323 in | N/A 90 mm3.543 in | N/A 2780000 N625000 lbf | N/A 1600000 N359000 lbf | N/A 900 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23964KEMBW33C3 | N/A 320.000 mm | N/A 440 mm17.323 in | N/A 90 mm3.543 in | N/A 2780000 N625000 lbf | N/A 1600000 N359000 lbf | N/A 900 rpm | N/A 1100 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064EMBW507C08 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064EMBW507C08C2 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|
| 23064EMBW507C08C3 | N/A 320.000 mm | N/A 480 mm18.898 in | N/A 121 mm4.7640 in | N/A 3880000 N873000 lbf | N/A 2410000 N543000 lbf | N/A 880 rpm | N/A 1000 rpm | N/A EMB | N/A Brass |
N/A
|