Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23064EMBW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064EMBW509C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064EMBW509C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064EMBW525C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW40IW534C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW507C08 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW507C08C3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
23064KEMBW507C08C4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A EMB N/A Brass N/A
24064EMBW33W45A N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 630 rpm N/A 710 rpm N/A EMB N/A Brass N/A
24064EMBW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 630 rpm N/A 710 rpm N/A EMB N/A Brass N/A
24064EMBW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 630 rpm N/A 710 rpm N/A EMB N/A Brass N/A
24064KEMBW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 5380000 N1210000 lbf N/A 3130000 N703000 lbf N/A 630 rpm N/A 710 rpm N/A EMB N/A Brass N/A
23064YMBW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A YMB N/A Brass N/A
23064YMBW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 121 mm4.7640 in N/A 3880000 N873000 lbf N/A 2410000 N543000 lbf N/A 880 rpm N/A 1000 rpm N/A YMB N/A Brass N/A
23164EMBW45CC08 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW507C08 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW507C08C3 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW507C08C6 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW507C08C7 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW509C08 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164EMBW509C08C3 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164KEMBW40IW534 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
23164KEMBW40IW534C3 N/A 320.000 mm N/A 540 mm21.2600 in N/A 176 mm6.9290 in N/A 5950000 N1340000 lbf N/A 3990000 N898000 lbf N/A 620 rpm N/A 690 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 41 42 43 44 45 »