Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23264EMBW25W507C08C3 N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A EMB N/A Brass N/A
22264EMBW33W45AW29C3 N/A 320.000 mm N/A 580 mm22.8350 in N/A 150 mm5.906 in N/A 5000000 N1120000 lbf N/A 3720000 N835000 lbf N/A 780 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23264KYMBW33W45A N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23264KYMBW33W45AC3 N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23264YMBW33W45A N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23264YMBW33W45AC3 N/A 320.000 mm N/A 580 mm22.8350 in N/A 208 mm8.1890 in N/A 7090000 N1590000 lbf N/A 4770000 N1070000 lbf N/A 490 rpm N/A 530 rpm N/A YMB N/A Brass N/A
23968EMBW33 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968EMBW33C3 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968EMBW33W40I N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968EMBW33W40IC3 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968EMBW509C08 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968EMBW509C08C3 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23968KEMBW33C3 N/A 340.000 mm N/A 460 mm18.1100 in N/A 90 mm3.543 in N/A 2990000 N673000 lbf N/A 1670000 N376000 lbf N/A 830 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23068EMBW25W509C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068EMBW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068EMBW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068EMBW833W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068EMBW84W507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW40IW534 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW40IW534C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW507C08 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW507C08C3 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW507C08C4 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
23068KEMBW507C08C6 N/A 340.000 mm N/A 520 mm20.472 in N/A 133 mm5.2360 in N/A 4630000 N1040000 lbf N/A 2890000 N650000 lbf N/A 800 rpm N/A 930 rpm N/A EMB N/A Brass N/A
24068EMBW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 6540000 N1470000 lbf N/A 3820000 N859000 lbf N/A 570 rpm N/A 640 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 46 47 48 49 50 »