Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23072KEMBW507C08 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW507C08C3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW507C08C4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
23072KEMBW906AC4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
24072EMBW25W507C3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
24072EMBW33W27W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
24072EMBW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
24072EMBW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
24072KEMBW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
24072KEMBW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
23072EMBW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 4610000 N1040000 lbf N/A 2840000 N638000 lbf N/A 770 rpm N/A 900 rpm N/A EMB N/A Brass N/A
24072KEMBW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A 6850000 N1540000 lbf N/A 3920000 N881000 lbf N/A 540 rpm N/A 600 rpm N/A EMB N/A Brass N/A
23172EMBW507C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172EMBW507C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172EMBW509C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172EMBW509C08C2 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172EMBW509C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172KEMBW33W97C6 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172KEMBW507C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172KEMBW507C08C2 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172KEMBW507C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
23172KEMBW906A N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 46 47 48 49 50 »