Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23172KEMBW906AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 7300000 N1640000 lbf N/A 4660000 N1050000 lbf N/A 530 rpm N/A 590 rpm N/A EMB N/A Brass N/A
24172EMBW33W45A N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172EMBW33W45AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172EMBW33W45AC4 N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172KEMBW33W45AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172KEMBW73W879B N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172KEMBW879BC7 N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
24172EMBW507W300C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 243 mm9.5670 in N/A 9550000 N2150000 lbf N/A 5900000 N1330000 lbf N/A 320 rpm N/A 340 rpm N/A EMB N/A Brass N/A
23272KYMBW33W45A N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272KYMBW33W45AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272KYMBW40IW534 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272KYMBW40IW534C3 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272KYMBW906AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272YMBW33W45A N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272YMBW33W45AC3 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23272YMBW33W45AW84 N/A 360.000 mm N/A 650 mm25.591 in N/A 232 mm9.1340 in N/A 8790000 N1980000 lbf N/A 5530000 N1240000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23976EMBW33 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23976EMBW33C3 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23976EMBW507C08 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23976EMBW507C08C2 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23976EMBW507C08C3 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23976KEMBW906AC3 N/A 380 mm N/A 520 mm20.472 in N/A 106 mm4.1730 in N/A 3940000 N886000 lbf N/A 2130000 N479000 lbf N/A 720 rpm N/A 860 rpm N/A EMB N/A Brass N/A
23076EMBW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
23076EMBW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
23076KEMBW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 46 47 48 49 50 »