Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23076KEMBW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
23076KEMBW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 5110000 N1150000 lbf N/A 3070000 N690000 lbf N/A 710 rpm N/A 830 rpm N/A EMB N/A Brass N/A
24076EMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
24076EMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
24076EMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
24076KEMBW33W45A N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
24076KEMBW33W45AC3 N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
24076KEMBW33W45AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 180 mm7.087 in N/A 7090000 N1590000 lbf N/A 4030000 N905000 lbf N/A 510 rpm N/A 570 rpm N/A EMB N/A Brass N/A
23176KYMBW25W507C08 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW25W507C08C2 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW25W899C6 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW507C08 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW507C08C2 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW507C08C3 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW507C08C4 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW833W45A N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW833W45AC2 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW833W45AC3 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW833W45AC8 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW906A N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW906AC2 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW906AC3 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176KYMBW97W25W898C2 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176YMBW25W507C08 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
23176YMBW33W67W93 N/A 380 mm N/A 620 mm24.409 in N/A 194 mm7.6380 in N/A 7580000 N1700000 lbf N/A 4490000 N1010000 lbf N/A 510 rpm N/A 560 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 51 52 53 54 55 »