Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23980EMBW509C08 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 690 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23980EMBW509C08C3 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 690 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23980EMBW33W89C08C3 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 690 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23980KEMBW33C2 N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 690 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23980KEMBW906A N/A 400 mm N/A 540 mm21.2600 in N/A 106 mm4.1730 in N/A 4020000 N903000 lbf N/A 2180000 N489000 lbf N/A 690 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23080EMBW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080EMBW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080EMBW509C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080EMBW509C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080EMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW906A N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW906AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW33W45AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
24080EMBW33W45A N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
24080EMBW33W45AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
24080EMBW33W45AC4 N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
24080EMBW507W40C3 N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
24080KEMBW33W45A N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
24080KEMBW33W45AC3 N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
23080EMBW509AC08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW33W904C4 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
23080KEMBW507C08C2 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A 5980000 N1340000 lbf N/A 3630000 N815000 lbf N/A 660 rpm N/A 760 rpm N/A EMB N/A Brass N/A
24080KEMBW906A N/A 400 mm N/A 600 mm23.6220 in N/A 200 mm7.874 in N/A 8480000 N1910000 lbf N/A 4790000 N1080000 lbf N/A 460 rpm N/A 510 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 51 52 53 54 55 »