Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23184YMBW509C08 N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 480 rpm N/A YMB N/A Brass N/A
23184YMBW509C08C3 N/A 420 mm N/A 700 mm27.5590 in N/A 224 mm8.8190 in N/A 9640000 N2170000 lbf N/A 5720000 N1290000 lbf N/A 440 rpm N/A 480 rpm N/A YMB N/A Brass N/A
24184KYMBW33W45A N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A
24184KYMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A
24184KYMBW507W998C3 N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A
24184YMBW33W45AC3 N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A
24184YMBW33W45AC4 N/A 420 mm N/A 700 mm27.5590 in N/A 280 mm11.0240 in N/A 12400000 N2780000 lbf N/A 6990000 N1570000 lbf N/A 260 rpm N/A 270 rpm N/A YMB N/A Brass N/A
23284KYMBW507AC08 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW507AC08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW507C08C3 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW906A N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW906AC3 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284KYMBW906AC4 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284YMBW507C08 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23284YMBW507C08C2 N/A 420 mm N/A 760 mm29.9210 in N/A 272 mm10.7090 in N/A 11800000 N2660000 lbf N/A 7360000 N1650000 lbf N/A 330 rpm N/A 360 rpm N/A YMB N/A Brass N/A
23988EMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A
23988EMBW33W45AC3 N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A
23988KEMBW33W45A N/A 440 mm N/A 600 mm23.6220 in N/A 118 mm4.6460 in N/A 5040000 N1130000 lbf N/A 2760000 N619000 lbf N/A 600 rpm N/A 710 rpm N/A EMB N/A Brass N/A
23088KYMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW507C08C7 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW906A N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW906AC2 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW906AC3 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088KYMBW906AC4 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 56 57 58 59 60 »