Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23088KYMBW906BC4 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088YMBW507C08 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088YMBW507C08C2 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088YMBW507C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088YMBW509C08 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23088YMBW509C08C3 N/A 440 mm N/A 650 mm25.591 in N/A 157 mm6.1810 in N/A 6970000 N1570000 lbf N/A 3750000 N844000 lbf N/A 590 rpm N/A 680 rpm N/A YMB N/A Brass N/A
24088KYMBW33W45A N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
24088YMBW33W45AC3 N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
24088YMBW33W45AW25C3 N/A 440 mm N/A 650 mm25.591 in N/A 212 mm8.3470 in N/A 9770000 N2200000 lbf N/A 4910000 N1100000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW25DW534 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW25DW906A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW25W507C08C2 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW833W45A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW906A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW906AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188YMBW33W45AW25C3 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188YMBW507C08 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188YMBW507C08C3 N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
23188YMBWEW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 226 mm8.8980 in N/A 10300000 N2310000 lbf N/A 5970000 N1340000 lbf N/A 410 rpm N/A 450 rpm N/A YMB N/A Brass N/A
24188KYMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188KYMBW906AC4 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188KYMDW879B N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMD N/A Brass N/A
Unit of Measure
« 56 57 58 59 60 »