Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

24188YMBW21AW534C3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188YMBW33W45A N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188YMBW33W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188KYMBW33W40W45AC3 N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMB N/A Brass N/A
24188KYMDW73W879B N/A 440 mm N/A 720 mm28.3470 in N/A 280 mm11.0240 in N/A 12900000 N2900000 lbf N/A 7120000 N1600000 lbf N/A 250 rpm N/A 260 rpm N/A YMD N/A Brass N/A
23288KYMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A
23288YMBW507C08 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A
23288YMBW507C08C2 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A
23288KYMBW906A N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A
23288YMBW905C3 N/A 440 mm N/A 790 mm31.1020 in N/A 280 mm11.0240 in N/A 13200000 N2970000 lbf N/A 8090000 N1820000 lbf N/A 300 rpm N/A 320 rpm N/A YMB N/A Brass N/A
23992KYMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992KYMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992KYMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992YMBW33W45A N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992YMBW33W45AC3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992YMBW507C08 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992YMBW507C08C3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23992KYMBW906AC3 N/A 460 mm N/A 620 mm24.409 in N/A 118 mm4.6450 in N/A 5100000 N1150000 lbf N/A 2520000 N567000 lbf N/A 580 rpm N/A 680 rpm N/A YMB N/A Brass N/A
23092KYMBW33W40W45AC7 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092KYMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092KYMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092YMBW33W45A N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092YMBW507C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092YMBW507C08C3 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
23092YMBW509C08 N/A 460 mm N/A 680 mm26.7720 in N/A 163 mm6.417 in N/A 7570000 N1700000 lbf N/A 4060000 N913000 lbf N/A 550 rpm N/A 640 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 56 57 58 59 60 »