Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22318EMW810C4 N/A 80 mm N/A 189.992 mm7.480 in N/A 64 mm2.5197 in N/A 659000 N148000 lbf N/A 606000 N136000 lbf N/A 2900 rpm N/A 3400 rpm N/A EM N/A Brass N/A
22217EMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4200 rpm N/A EM N/A Brass N/A
22217EMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4200 rpm N/A EM N/A Brass N/A
22217KEMW33 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4200 rpm N/A EM N/A Brass N/A
22217KEMW33C3 N/A 85 mm N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 302000 N67900 lbf N/A 286000 N64200 lbf N/A 3500 rpm N/A 4200 rpm N/A EM N/A Brass N/A
22317EMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317EMW33W800W25C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317EMW800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317KEMW33W800 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317KEMW33W800C4 N/A 85 mm N/A 179.993 mm7.0863 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317EMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317EMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317EMW33S2C4 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317KEMW33 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22317KEMW33C3 N/A 85 mm N/A 180 mm7.0866 in N/A 60 mm2.3622 in N/A 584000 N131000 lbf N/A 543000 N122000 lbf N/A 3000 rpm N/A 3500 rpm N/A EM N/A Brass N/A
22218EMW33W800C4 N/A 90 mm N/A 159.993 mm6.2989 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A
22218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A
22218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A
22218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A
22218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 40 mm1.5748 in N/A 388000 N87200 lbf N/A 355000 N79700 lbf N/A 3500 rpm N/A 4300 rpm N/A EM N/A Brass N/A
23218EMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A
23218EMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A
23218EMW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A
23218KEMW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A
23218KEMW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 521000 N117000 lbf N/A 436000 N98000 lbf N/A 2600 rpm N/A 3000 rpm N/A EM N/A Brass N/A
Unit of Measure
« 6 7 8 9 10 »