Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23296KYMBW906A | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296YMBW33W45A | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296YMBW507C08 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296YMBW507C08C3 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296KYMBW906AC3 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 23296YMBW33W45AC2 | N/A 480 mm | N/A 870 mm34.2520 in | N/A 310 mm12.2050 in | N/A 16400000 N3690000 lbf | N/A 9860000 N2220000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500KYMBW507C08 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500KYMBW507C08C3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500YMBW507C08 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500YMBW507C08C3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500YMBW509C08C3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500YMBW915C3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/500KYMBW33C08C3 | N/A 500 mm | N/A 670 mm26.3780 in | N/A 128 mm5.039 in | N/A 6060000 N1360000 lbf | N/A 2910000 N653000 lbf | N/A 520 rpm | N/A 610 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500KYMBW906A | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500KYMBW906AC3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500YMBW25BW534 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500YMBW25XW507C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500YMBW509C08 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500YMBW509C08C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/500KYMBW910C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 218 mm8.5830 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 350 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/500KYMBW911C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 218 mm8.5830 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 350 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/500YMBW25W507C3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 218 mm8.5830 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 350 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/500YMBW33W45A | N/A 500 mm | N/A 720 mm28.3470 in | N/A 218 mm8.5830 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 350 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/500YMBW33W45AC3 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 218 mm8.5830 in | N/A 11200000 N2510000 lbf | N/A 5510000 N1240000 lbf | N/A 350 rpm | N/A 390 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/500KYMBW507C08C6 | N/A 500 mm | N/A 720 mm28.3470 in | N/A 167 mm6.5750 in | N/A 8160000 N1840000 lbf | N/A 4290000 N965000 lbf | N/A 510 rpm | N/A 580 rpm | N/A YMB | N/A Brass |
N/A
|