Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/560YMBW509AC08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW33W45A | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW37W898C4 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW37W906AC4 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW906A | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560KYMBW906AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560YMBW33W45C6 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/560YMBW509C08C3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 280 mm11.0240 in | N/A 16400000 N3680000 lbf | N/A 9240000 N2080000 lbf | N/A 290 rpm | N/A 310 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560KYMBW33W45A | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560KYMBW33W45AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560KYMBW45AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560KYMDW73W879 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/560KYMDW879C7 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/560KYMDW886AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/560YMBW33W45A | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560YMBW33W45AC3 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560YMBW915W6R | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/560KYMDW879 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/560YMDW879C7 | N/A 560 mm | N/A 920 mm36.221 in | N/A 355 mm13.9760 in | N/A 21800000 N4900000 lbf | N/A 11700000 N2630000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/560KYMBW20W45AC3 | N/A 560 mm | N/A 1030 mm40.551 in | N/A 365 mm14.3700 in | N/A 22300000 N5020000 lbf | N/A 13200000 N2960000 lbf | N/A 210 rpm | N/A 220 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/560KYMBW507AC08 | N/A 560 mm | N/A 1030 mm40.551 in | N/A 365 mm14.3700 in | N/A 22300000 N5020000 lbf | N/A 13200000 N2960000 lbf | N/A 210 rpm | N/A 220 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/560KYMBW507AC08C3 | N/A 560 mm | N/A 1030 mm40.551 in | N/A 365 mm14.3700 in | N/A 22300000 N5020000 lbf | N/A 13200000 N2960000 lbf | N/A 210 rpm | N/A 220 rpm | N/A YMB | N/A Brass |
N/A
|
| 232/560KYMBW906A | N/A 560 mm | N/A 1030 mm40.551 in | N/A 365 mm14.3700 in | N/A 22300000 N5020000 lbf | N/A 13200000 N2960000 lbf | N/A 210 rpm | N/A 220 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/600YMBW841C3 | N/A 600 mm | N/A 730 mm28.74 in | N/A 98 mm3.8580 in | N/A 5080000 N1140000 lbf | N/A 2100000 N473000 lbf | N/A 230 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/600YMBW507C08C3 | N/A 600 mm | N/A 730 mm28.74 in | N/A 98 mm3.8580 in | N/A 5080000 N1140000 lbf | N/A 2100000 N473000 lbf | N/A 230 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|