Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 239/600KYMBW906A | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600KYMBW906AC3 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW25W507C3 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW33W45A | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW33W45AC3 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW507C08 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW509C08 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW509C08C3 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/600YMBW903C08C3 | N/A 600 mm | N/A 800 mm31.496 in | N/A 150 mm5.906 in | N/A 8600000 N1930000 lbf | N/A 3970000 N892000 lbf | N/A 410 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW507C08 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW507C08C3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW507C08C4 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW509C08 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW906A | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600KYMBW906AC3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW25W507C3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW507C08 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW507C08C2 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW507C08C3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW509C08 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW509C08C3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMBW93W902 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/600YMDWEW919C6 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMD | N/A Brass |
N/A
|
| 240/600KYMBW33W45AC3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/600YMBW33W45A | N/A 600 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|