Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 240/600YMBW33W45AC3 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 290 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/600YMDWEW919C6 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 272 mm10.7090 in | N/A 16800000 N3780000 lbf | N/A 8040000 N1810000 lbf | N/A 270 rpm | N/A 290 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/600KYMBW33W45AC5 | N/A 600 mm | N/A 870 mm34.2520 in | N/A 200 mm7.874 in | N/A 11700000 N2630000 lbf | N/A 6040000 N1360000 lbf | N/A 400 rpm | N/A 450 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/600YMBW25W507C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 300 mm11.8110 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/600YMBW507C08 | N/A 600 mm | N/A 980 mm38.583 in | N/A 300 mm11.8110 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/600YMBW507C08C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 300 mm11.8110 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600KYMBW33 | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600KYMBW33C3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600KYMBW45A | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600KYMDW879C7 | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 231/600YMBW45AC08 | N/A 600 mm | N/A 980 mm38.583 in | N/A 300 mm11.8110 in | N/A 18800000 N4230000 lbf | N/A 10500000 N2360000 lbf | N/A 260 rpm | N/A 280 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600KYMDW906AC3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/600YMBW33W45AC3 | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/600YMDW906A | N/A 600 mm | N/A 980 mm38.583 in | N/A 375 mm14.7640 in | N/A 23800000 N5360000 lbf | N/A 12800000 N2890000 lbf | N/A 150 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/600KYMDW33W45A | N/A 600 mm | N/A 1090 mm42.913 in | N/A 388 mm15.2760 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/600YMDW507AC08 | N/A 600 mm | N/A 1090 mm42.913 in | N/A 388 mm15.2760 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/600YMDW507AC08C6 | N/A 600 mm | N/A 1090 mm42.913 in | N/A 388 mm15.2760 in | N/A 25700000 N5770000 lbf | N/A 15000000 N3370000 lbf | N/A 180 rpm | N/A 190 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/630KYMBW507C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630KYMBW509C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630KYMBW906A | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630YMBW507C08 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630YMBW507C08C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630YMBW509C08 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630YMBW902W235C3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/630KYMBW906AC3 | N/A 630.000 mm | N/A 850 mm33.465 in | N/A 165 mm6.4960 in | N/A 10100000 N2260000 lbf | N/A 4740000 N1070000 lbf | N/A 380 rpm | N/A 440 rpm | N/A YMB | N/A Brass |
N/A
|