Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

230/630KYMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630KYMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630YMBSW45AW202C2 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630YMBW507C08 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630YMBW507C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
230/630YMBW509C08C3 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
240/630KYMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
240/630YMBW33W45A N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
240/630YMBW33W45AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
240/630YMBW33W45AC7 N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMB N/A Brass N/A
240/630YMDWEW919C8 N/A 630.000 mm N/A 920 mm36.221 in N/A 290 mm11.4170 in N/A 18700000 N4200000 lbf N/A 9010000 N2030000 lbf N/A 250 rpm N/A 270 rpm N/A YMD N/A Brass N/A
230/630KYMBW906AC3 N/A 630.000 mm N/A 920 mm36.221 in N/A 212 mm8.3470 in N/A 13400000 N3010000 lbf N/A 6940000 N1560000 lbf N/A 370 rpm N/A 420 rpm N/A YMB N/A Brass N/A
231/630KYMBW33W879C4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
231/630KYMBW37W906AC4 N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
231/630YMBW33W45C6 N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMB N/A Brass N/A
231/630YMDW916B N/A 630.000 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 21200000 N4760000 lbf N/A 11700000 N2630000 lbf N/A 240 rpm N/A 260 rpm N/A YMD N/A Brass N/A
241/630KYMDW33W45A N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
241/630KYMDW879C7 N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
241/630KYMDW916 N/A 630.000 mm N/A 1030 mm40.551 in N/A 400 mm15.7480 in N/A 27200000 N6120000 lbf N/A 14300000 N3220000 lbf N/A 140 rpm N/A 140 rpm N/A YMD N/A Brass N/A
239/670KYMBW507C08 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
239/670KYMBW507C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
239/670YMBW33W45AC3 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
239/670YMBW509C08 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
239/670YMBW509C08C3 N/A 670 mm N/A 900 mm35.433 in N/A 170 mm6.693 in N/A 11000000 N2480000 lbf N/A 5100000 N1150000 lbf N/A 350 rpm N/A 410 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 71 72 73 74 75 »