Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 239/710KYMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710KYMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710KYMBW906AC3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW25W507C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW507C08 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW507C08C3 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710YMBW906A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/710KYMBW45AW876 | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710KYMBW507C08C3 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710YMBW507AC08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710YMBW507C08 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710YMBW507C08C2 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710YMBW507C08C4 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/710YMDW33W45A | N/A 710 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 23100000 N5200000 lbf | N/A 10900000 N2440000 lbf | N/A 210 rpm | N/A 230 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/710KYMBW906A | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/710YMBW507C08C3 | N/A 710 mm | N/A 1030 mm40.551 in | N/A 236 mm9.2910 in | N/A 16700000 N3750000 lbf | N/A 8370000 N1880000 lbf | N/A 310 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/710YMBW20W45AC4 | N/A 710 mm | N/A 1150 mm45.276 in | N/A 345 mm13.5830 in | N/A 26000000 N5850000 lbf | N/A 13800000 N3110000 lbf | N/A 200 rpm | N/A 220 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/710KYMDW916C3 | N/A 710 mm | N/A 1150 mm45.276 in | N/A 438 mm17.2440 in | N/A 33800000 N7590000 lbf | N/A 17400000 N3910000 lbf | N/A 110 rpm | N/A 120 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/710KYMDW33W916AC3 | N/A 710 mm | N/A 1280 mm50.394 in | N/A 450 mm17.7170 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 140 rpm | N/A 150 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/710KYMDW886AC3 | N/A 710 mm | N/A 1280 mm50.394 in | N/A 450 mm17.7170 in | N/A 35300000 N7950000 lbf | N/A 20200000 N4550000 lbf | N/A 140 rpm | N/A 150 rpm | N/A YMD | N/A Brass |
N/A
|
| 238/750YMBW19W536C7 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 180 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/750YMBW507C08 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 180 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/750YMBW507C08C2 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 180 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/750YMBW507C08C3 | N/A 750 mm | N/A 920 mm36.221 in | N/A 128 mm5.039 in | N/A 8460000 N1900000 lbf | N/A 3430000 N771000 lbf | N/A 170 rpm | N/A 180 rpm | N/A YMB | N/A Brass |
N/A
|