Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

238/750YMBW509C08C3 N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A
239/750KYMBW507C08 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750KYMBW507C08C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750KYMBW906A N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750YMBW509C08 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750YMBW509C08C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750YMBW915 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750YMBW915C3 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
239/750YMBW33W45AC3 N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/750KYMBW507C08C3 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW507C08 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW507C08C3 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW507C08C6 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW509C08C3 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW896 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW896BC2 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMBW896C2 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
240/750YMDW33W45A N/A 750 mm N/A 1090 mm42.913 in N/A 335 mm13.1890 in N/A 26100000 N5870000 lbf N/A 12200000 N2730000 lbf N/A 190 rpm N/A 210 rpm N/A YMD N/A Brass N/A
230/750KYMBW906AC3 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750KYMBW906AW94AC3 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMB N/A Brass N/A
230/750YMDWEW886CC6 N/A 750 mm N/A 1090 mm42.913 in N/A 250 mm9.8430 in N/A 18700000 N4210000 lbf N/A 9330000 N2100000 lbf N/A 290 rpm N/A 330 rpm N/A YMD N/A Brass N/A
241/750KYMDW37W915BC3 N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A
241/750KYMDW40W886B N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A
241/750KYMDW73W879CC6 N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A
241/750KYMDW879CC6 N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 100 rpm N/A 110 rpm N/A YMD N/A Brass N/A
Unit of Measure
« 71 72 73 74 75 »