Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 241/900KYMDW720C08C6 | N/A 900 mm | N/A 1420 mm55.9060 in | N/A 515 mm20.2760 in | N/A 50300000 N11300000 lbf | N/A 24100000 N5430000 lbf | N/A 80 rpm | N/A 80 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/900KYMDW886AC3 | N/A 900 mm | N/A 1420 mm55.9060 in | N/A 515 mm20.2760 in | N/A 50300000 N11300000 lbf | N/A 24100000 N5430000 lbf | N/A 80 rpm | N/A 80 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/900KYMDW886BC3 | N/A 900 mm | N/A 1420 mm55.9060 in | N/A 515 mm20.2760 in | N/A 50300000 N11300000 lbf | N/A 24100000 N5430000 lbf | N/A 80 rpm | N/A 80 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/900KYMDW40W874C2 | N/A 900 mm | N/A 1580 mm62.205 in | N/A 515 mm20.2760 in | N/A 52300000 N11800000 lbf | N/A 27700000 N6230000 lbf | N/A 100 rpm | N/A 100 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/950KYMBW33W45AC4 | N/A 950 mm | N/A 1250 mm49.213 in | N/A 224 mm8.8190 in | N/A 20400000 N4580000 lbf | N/A 8690000 N1950000 lbf | N/A 230 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/950YMBW33W45A | N/A 950 mm | N/A 1250 mm49.213 in | N/A 224 mm8.8190 in | N/A 20400000 N4580000 lbf | N/A 8690000 N1950000 lbf | N/A 230 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/950KYMBW906AC3 | N/A 950 mm | N/A 1250 mm49.213 in | N/A 224 mm8.8190 in | N/A 20400000 N4580000 lbf | N/A 8690000 N1950000 lbf | N/A 230 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/950KYMBW507C08 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 300 mm11.8110 in | N/A 28500000 N6410000 lbf | N/A 13600000 N3060000 lbf | N/A 210 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/950YMDW896W40C0 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 300 mm11.8110 in | N/A 28500000 N6410000 lbf | N/A 13600000 N3060000 lbf | N/A 210 rpm | N/A 240 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/950YMDW896W40C2 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 300 mm11.8110 in | N/A 28500000 N6410000 lbf | N/A 13600000 N3060000 lbf | N/A 210 rpm | N/A 240 rpm | N/A YMD | N/A Brass |
N/A
|
| 240/950KYMDW45BW848C3 | N/A 950 mm | N/A 1360 mm53.543 in | N/A 412 mm16.2210 in | N/A 40800000 N9180000 lbf | N/A 18100000 N4070000 lbf | N/A 140 rpm | N/A 150 rpm | N/A YMD | N/A Brass |
N/A
|
| 238/1000YMBW45AW805C2 | N/A 1000 mm | N/A 1220 mm48.032 in | N/A 165 mm6.4960 in | N/A 14100000 N3180000 lbf | N/A 5270000 N1190000 lbf | N/A 110 rpm | N/A 120 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/1060YMDW33W37 | N/A 1060 mm | N/A 1280 mm50.394 in | N/A 165 mm6.4960 in | N/A 14600000 N3290000 lbf | N/A 5340000 N1200000 lbf | N/A 110 rpm | N/A 120 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/1120YMBW885C6 | N/A 1120 mm | N/A 1460 mm57.48 in | N/A 250 mm9.8430 in | N/A 26700000 N6010000 lbf | N/A 11200000 N2530000 lbf | N/A 170 rpm | N/A 190 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/1180KYMBW33W904C4 | N/A 1180 mm | N/A 1420 mm55.9060 in | N/A 180 mm7.087 in | N/A 17600000 N3960000 lbf | N/A 6330000 N1420000 lbf | N/A 90 rpm | N/A 100 rpm | N/A YMB | N/A Brass |
N/A
|
| 238/1180YMBW20W45A | N/A 1180 mm | N/A 1420 mm55.9060 in | N/A 180 mm7.087 in | N/A 17600000 N3960000 lbf | N/A 6330000 N1420000 lbf | N/A 90 rpm | N/A 100 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/1180KYMBW33W45A | N/A 1180 mm | N/A 1540 mm60.630 in | N/A 288 mm11.3390 in | N/A 31000000 N6970000 lbf | N/A 12700000 N2860000 lbf | N/A 170 rpm | N/A 190 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/1180YMDW33W45AC2 | N/A 1180 mm | N/A 1660 mm65.3540 in | N/A 355 mm13.9760 in | N/A 43200000 N9700000 lbf | N/A 19200000 N4320000 lbf | N/A 160 rpm | N/A 170 rpm | N/A YMD | N/A Brass |
N/A
|