Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22319KEMW33C3 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A
22319KEMW33 N/A 95 mm N/A 200 mm7.874 in N/A 67 mm2.6378 in N/A 725000 N163000 lbf N/A 663000 N149000 lbf N/A 2600 rpm N/A 3100 rpm N/A EM N/A Brass N/A
23120EMW33 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
23120EMW33C3 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
23120EMW33C4 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
23120EMW33W21A N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
23120KEMW33 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
23120KEMW33C3 N/A 100 mm N/A 165 mm6.4961 in N/A 52 mm2.0472 in N/A 583000 N131000 lbf N/A 446000 N100000 lbf N/A 2700 rpm N/A 3200 rpm N/A EM N/A Brass N/A
22220EMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A EM N/A Brass N/A
22220EMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A EM N/A Brass N/A
22220KEMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A EM N/A Brass N/A
22220KEMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A EM N/A Brass N/A
22220KEMW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 46 mm1.811 in N/A 502000 N113000 lbf N/A 435000 N97700 lbf N/A 3100 rpm N/A 3800 rpm N/A EM N/A Brass N/A
23220EMW33 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2300 rpm N/A 2700 rpm N/A EM N/A Brass N/A
23220EMW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2300 rpm N/A 2700 rpm N/A EM N/A Brass N/A
23220EMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2300 rpm N/A 2700 rpm N/A EM N/A Brass N/A
23220KEMW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 678000 N152000 lbf N/A 554000 N124000 lbf N/A 2300 rpm N/A 2700 rpm N/A EM N/A Brass N/A
22320EMW33W800 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320KEMW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33W82 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33W800W40IC4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33W800C4 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22320EMW33W800C3 N/A 100 mm N/A 214.993 mm8.4643 in N/A 73 mm2.8740 in N/A 853000 N192000 lbf N/A 768000 N173000 lbf N/A 2500 rpm N/A 2900 rpm N/A EM N/A Brass N/A
Unit of Measure
« 6 7 8 9 10 »