Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23224EMW33C3SLA N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
23224EMW33C4 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
23224KEMW33 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
23224KEMW33C3 N/A 120 mm N/A 215 mm8.4646 in N/A 76 mm2.9921 in N/A 1040000 N234000 lbf N/A 824000 N185000 lbf N/A 1800 rpm N/A 2100 rpm N/A EM N/A Brass N/A
22324EMW33W800C3 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW33W800W40IC4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324KEMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23324EMBW33W800C6 N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
23324EMW33W800C3 N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23324EMW33W800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23324EMW800C4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
22324EMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324EMW33W25C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324KEMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324KEMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
22324KEMW33C4 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23324EMW33C3 N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23324EMW33 N/A 120 mm N/A 260 mm10.2362 in N/A 106 mm4.1732 in N/A 1410000 N318000 lbf N/A 1230000 N276000 lbf N/A 1400 rpm N/A 1500 rpm N/A EM N/A Brass N/A
22324EMW33W28C3 N/A 120 mm N/A 260 mm10.2362 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 1900 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23326EMW810C4 N/A 120 mm N/A 279.989 mm11.0232 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23926EMW20 N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A
Unit of Measure
« 11 12 13 14 15 »