Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23926EMW20C3 N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A
23926EMW33 N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A
23926EMW33C3 N/A 130 mm N/A 180 mm7.0866 in N/A 37 mm1.4567 in N/A 453000 N102000 lbf N/A 302000 N67900 lbf N/A 2400 rpm N/A 300 rpm N/A EM N/A Brass N/A
23126EMW33 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23126EMW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23126EMW33C4 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23126KEMW33 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
23126KEMW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 64 mm2.5197 in N/A 937000 N211000 lbf N/A 679000 N153000 lbf N/A 2000 rpm N/A 2400 rpm N/A EM N/A Brass N/A
22226EMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22226EMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22226EMW33C4 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22226KEMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A EM N/A Brass N/A
22226KEMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 64 mm2.5197 in N/A 945000 N212000 lbf N/A 757000 N170000 lbf N/A 2400 rpm N/A 2900 rpm N/A EM N/A Brass N/A
23226EMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23226EMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23226EMW841 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23226KEMW33 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23226KEMW33C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23226EMW841C3 N/A 130 mm N/A 230 mm9.0551 in N/A 80 mm3.1496 in N/A 1170000 N262000 lbf N/A 915000 N206000 lbf N/A 1700 rpm N/A 1900 rpm N/A EM N/A Brass N/A
22326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22326KEMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23326EMW33W800C4 N/A 130 mm N/A 279.993 mm11.0233 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23326EMW33W800 N/A 130 mm N/A 279.993 mm11.0233 in N/A 112 mm4.4094 in N/A 1590000 N359000 lbf N/A 1340000 N302000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
22326EMW33 N/A 130 mm N/A 280 mm11.0236 in N/A 93 mm3.6614 in N/A 1410000 N318000 lbf N/A 1250000 N281000 lbf N/A 1800 rpm N/A 2000 rpm N/A EM N/A Brass N/A
Unit of Measure
« 11 12 13 14 15 »