Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23232EMW33C3SLA N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232EMW33C4 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232KEMW33 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232KEMW33C3 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232KEMW33W97W25 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23232EMW33W84 N/A 160 mm N/A 290 mm11.4173 in N/A 104 mm4.0945 in N/A 1940000 N435000 lbf N/A 1470000 N330000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
22332EMBW33W800C4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332EMBW800W848AC4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332KEMBW33W800C4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
23332EMBW33W800C3 N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23332EMBW33W800C4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23332EMBW800C4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23332EMBW800W848AC4 N/A 160 mm N/A 339.993 mm13.3856 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
22332EMBW33 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332EMBW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332KEMBW33 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332KEMBW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22332KEMBW33W97C6 N/A 160 mm N/A 340 mm13.3858 in N/A 114 mm4.4882 in N/A 2110000 N475000 lbf N/A 1800000 N405000 lbf N/A 1300 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
23332EMBW33 N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23332EMBW33C3 N/A 160 mm N/A 340 mm13.3858 in N/A 136 mm5.3543 in N/A 2530000 N568000 lbf N/A 2000000 N449000 lbf N/A 900 rpm N/A 990 rpm N/A EMB N/A Brass N/A
23934EMW33 N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
23934EMW33C3 N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
23934EMW509C08 N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
23934EMW509C08C3 N/A 170 mm N/A 230 mm9.0551 in N/A 45 mm1.7717 in N/A 716000 N161000 lbf N/A 453000 N102000 lbf N/A 1900 rpm N/A 2300 rpm N/A EM N/A Brass N/A
23034EMW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
Unit of Measure
« 16 17 18 19 20 »