Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23034EMW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23034EMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23034EMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23034KEMW33 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23034KEMW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
24034KEMW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1570000 N354000 lbf N/A 1030000 N233000 lbf N/A 1500 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23034 K W33 BR C3 N/A 170 mm N/A 260 mm10.2362 in N/A 67 mm2.6378 in N/A 1250000 N282000 lbf N/A 858000 N193000 lbf N/A 1800 rpm N/A 2200 rpm N/A EM N/A Brass N/A
23134EMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134EMW33C2 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134EMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134EMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134EMW901C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134KEMW33 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134KEMW33C3 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23134KEMW33C4 N/A 170 mm N/A 280 mm11.0236 in N/A 88 mm3.4646 in N/A 1710000 N384000 lbf N/A 1220000 N274000 lbf N/A 1400 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23234EMW33W800 N/A 170 mm N/A 309.993 mm12.2044 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
23234EMW33W800C4 N/A 170 mm N/A 309.993 mm12.2044 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
22234EMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22234EMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22234KEMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22234KEMW33C3 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22234KEMW33C4 N/A 170 mm N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 1590000 N359000 lbf N/A 1290000 N290000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23234EMW33 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
23234EMW33C2 N/A 170 mm N/A 310 mm12.2047 in N/A 110 mm4.3307 in N/A 2200000 N494000 lbf N/A 1660000 N373000 lbf N/A 1100 rpm N/A 1200 rpm N/A EM N/A Brass N/A
Unit of Measure
« 16 17 18 19 20 »