Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23234EMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EM | N/A Brass |
N/A
|
| 23234EMW33C4 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EM | N/A Brass |
N/A
|
| 23234KEMW33 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EM | N/A Brass |
N/A
|
| 23234KEMW33C3 | N/A 170 mm | N/A 310 mm12.2047 in | N/A 110 mm4.3307 in | N/A 2200000 N494000 lbf | N/A 1660000 N373000 lbf | N/A 1100 rpm | N/A 1200 rpm | N/A EM | N/A Brass |
N/A
|
| 22334EMBW33W800C4 | N/A 170 mm | N/A 359.993 mm14.173 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334KEMBW33W800C4 | N/A 170 mm | N/A 359.993 mm14.173 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334EMBW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334EMBW33C4 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334KEMBW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334KEMBW33C2 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334KEMBW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334EMBW33C3 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EMB | N/A Brass |
N/A
|
| 22334EMBW33 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 22334EMBW33W29 | N/A 170 mm | N/A 360 mm14.1732 in | N/A 120 mm4.7244 in | N/A 2360000 N530000 lbf | N/A 2000000 N450000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23936EMW33 | N/A 180 mm | N/A 250 mm9.8425 in | N/A 52 mm2.0472 in | N/A 907000 N204000 lbf | N/A 572000 N129000 lbf | N/A 1800 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 23936EMW33C3 | N/A 180 mm | N/A 250 mm9.8425 in | N/A 52 mm2.0472 in | N/A 907000 N204000 lbf | N/A 572000 N129000 lbf | N/A 1800 rpm | N/A 2200 rpm | N/A EM | N/A Brass |
N/A
|
| 23036EMW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036EMW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036KEMW33 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036KEMW33C3 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036KEMW33C4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036EMW33C5 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23036KEMW33W40IC4 | N/A 180 mm | N/A 280 mm11.0236 in | N/A 74 mm2.9134 in | N/A 1480000 N332000 lbf | N/A 1020000 N229000 lbf | N/A 1700 rpm | N/A 2000 rpm | N/A EM | N/A Brass |
N/A
|
| 23136EMW33 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EM | N/A Brass |
N/A
|
| 23136EMW33C3 | N/A 180 mm | N/A 300 mm11.811 in | N/A 96 mm3.7795 in | N/A 2000000 N449000 lbf | N/A 1410000 N317000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EM | N/A Brass |
N/A
|