Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

22336EMBW33C2 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33C4 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33C6 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33W40C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336KEMBW33 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336KEMBW33C3 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336KEMBW33W59C7 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22336EMBW33W29 N/A 180 mm N/A 380 mm14.9606 in N/A 126 mm4.9606 in N/A 2600000 N584000 lbf N/A 2190000 N491000 lbf N/A 1200 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23938EMW33 N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23938EMW33C3 N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23938EMW33W89C3 N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23938EMW33W94AC3 N/A 190 mm N/A 260 mm10.2362 in N/A 52 mm2.0472 in N/A 964000 N217000 lbf N/A 589000 N133000 lbf N/A 1700 rpm N/A 2000 rpm N/A EM N/A Brass N/A
23038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038EMW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038KEMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
23038KEMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
24038EMW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
24038EMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
24038EMW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
24038KEMW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 2100000 N473000 lbf N/A 1330000 N300000 lbf N/A 1200 rpm N/A 1400 rpm N/A EM N/A Brass N/A
23038KEMW33W40IC4 N/A 190 mm N/A 290 mm11.4173 in N/A 75 mm2.9528 in N/A 1580000 N355000 lbf N/A 1060000 N239000 lbf N/A 1600 rpm N/A 1900 rpm N/A EM N/A Brass N/A
Unit of Measure
« 21 22 23 24 25 »