Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23044EMW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33W25 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33W25C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044EMW33W84C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044KEMW33 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044KEMW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044KEMW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044KEMW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
23044KEMW33W40IC4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1970000 N443000 lbf N/A 1340000 N300000 lbf N/A 1400 rpm N/A 1700 rpm N/A EM N/A Brass N/A
24044EMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33C08 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33C08C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044EMBW33W21A N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044KEMBW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044KEMBW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
24044KEMBW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A 2720000 N612000 lbf N/A 1720000 N388000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23144EMBW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23144EMBW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23144EMBW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
23144EMBW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 2740000 N616000 lbf N/A 1940000 N436000 lbf N/A 1000 rpm N/A 1200 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 26 27 28 29 30 »