Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22244KEMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW33C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW40IW534 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 22244KEMBW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 108 mm4.2520 in | N/A 2310000 N520000 lbf | N/A 1850000 N415000 lbf | N/A 1300 rpm | N/A 1500 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W27W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45A | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45AC2 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45AC4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45AW84 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244EMBW33W45AW84C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW33W45AC3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW40IW534C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW507C08 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW507C08C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW33 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW507C08C4 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW40IW534 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|
| 23244KEMBW40IW534C3 | N/A 220 mm | N/A 400 mm15.748 in | N/A 144 mm5.6693 in | N/A 3350000 N754000 lbf | N/A 2490000 N559000 lbf | N/A 830 rpm | N/A 920 rpm | N/A EMB | N/A Brass |
N/A
|