Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23244KEMBW906AC3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW33W29B N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
23244EMBW29W33C3 N/A 220 mm N/A 400 mm15.748 in N/A 144 mm5.6693 in N/A 3350000 N754000 lbf N/A 2490000 N559000 lbf N/A 830 rpm N/A 920 rpm N/A EMB N/A Brass N/A
26344EMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 640 rpm N/A 700 rpm N/A EMB N/A Brass N/A
26344EMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 640 rpm N/A 700 rpm N/A EMB N/A Brass N/A
26344KEMBW33W45A N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 640 rpm N/A 700 rpm N/A EMB N/A Brass N/A
26344KEMBW33W45AC3 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 640 rpm N/A 700 rpm N/A EMB N/A Brass N/A
26344EMBW33W45AC4 N/A 220 mm N/A 420 mm16.535 in N/A 138 mm5.4330 in N/A 3260000 N733000 lbf N/A 2480000 N558000 lbf N/A 640 rpm N/A 700 rpm N/A EMB N/A Brass N/A
22344EMBW33W45AW800C4 N/A 220 mm N/A 459.988 mm18.1098 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344EMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344EMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344EMBW33W45AC6 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344KEMBW33W45A N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344KEMBW33W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344KEMBW33W45AC7 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344KEMBW33W904C4 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
22344EMBW33W40W45AC3 N/A 220 mm N/A 460 mm18.1100 in N/A 145 mm5.7090 in N/A 3240000 N729000 lbf N/A 2740000 N615000 lbf N/A 940 rpm N/A 1100 rpm N/A EMB N/A Brass N/A
23948EMW33 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23948EMW33C3 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23948EMW509C08 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23948EMW509C08C3 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23948KEMW33C4 N/A 240 mm N/A 320 mm12.5984 in N/A 60 mm2.3622 in N/A 1340000 N300000 lbf N/A 785000 N176000 lbf N/A 1300 rpm N/A 1600 rpm N/A EM N/A Brass N/A
23048EMW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23048EMW33C08 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
23048EMW33C08C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 2140000 N480000 lbf N/A 1400000 N315000 lbf N/A 1300 rpm N/A 1500 rpm N/A EM N/A Brass N/A
Unit of Measure
« 31 32 33 34 35 »