Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 22348KEMBW33W45AC4 | N/A 240 mm | N/A 500 mm19.685 in | N/A 155 mm6.1020 in | N/A 3960000 N890000 lbf | N/A 3270000 N734000 lbf | N/A 820 rpm | N/A 910 rpm | N/A EMB | N/A Brass |
N/A
|
| 26250KEMW33C4 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 128 mm5.0394 in | N/A 3150000 N709000 lbf | N/A 2190000 N492000 lbf | N/A 620 rpm | N/A 680 rpm | N/A EM | N/A Brass |
N/A
|
| 26250KEMBW33C3 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 128 mm5.0394 in | N/A 3150000 N709000 lbf | N/A 2190000 N492000 lbf | N/A 620 rpm | N/A 680 rpm | N/A EMB | N/A Brass |
N/A
|
| 26250KEMBW33C4 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 128 mm5.0394 in | N/A 3150000 N709000 lbf | N/A 2190000 N492000 lbf | N/A 620 rpm | N/A 680 rpm | N/A EMB | N/A Brass |
N/A
|
| 26250KEMBW33W40IC4 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 128 mm5.0394 in | N/A 3150000 N709000 lbf | N/A 2190000 N492000 lbf | N/A 620 rpm | N/A 680 rpm | N/A EMB | N/A Brass |
N/A
|
| 26250KEMBW33W40IW45AC4 | N/A 250 mm | N/A 410 mm16.1417 in | N/A 128 mm5.0394 in | N/A 3150000 N709000 lbf | N/A 2190000 N492000 lbf | N/A 620 rpm | N/A 680 rpm | N/A EMB | N/A Brass |
N/A
|
| 23952EMW33 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 75 mm2.9528 in | N/A 1860000 N419000 lbf | N/A 1120000 N251000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23952EMW33C3 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 75 mm2.9528 in | N/A 1860000 N419000 lbf | N/A 1120000 N251000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23952EMW33C4 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 75 mm2.9528 in | N/A 1860000 N419000 lbf | N/A 1120000 N251000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23952EMW33W94AC3 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 75 mm2.9528 in | N/A 1860000 N419000 lbf | N/A 1120000 N251000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23952KEMW33C3 | N/A 260 mm | N/A 360 mm14.1732 in | N/A 75 mm2.9528 in | N/A 1860000 N419000 lbf | N/A 1120000 N251000 lbf | N/A 1200 rpm | N/A 1400 rpm | N/A EM | N/A Brass |
N/A
|
| 23052EMBW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW33C2 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW33C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW33W25C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW507C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW507C08C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052EMBW509C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW33 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW33C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW40IW534C4 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW507C08 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|
| 23052KEMBW507C08C3 | N/A 260 mm | N/A 400 mm15.748 in | N/A 104 mm4.0945 in | N/A 2740000 N617000 lbf | N/A 1820000 N409000 lbf | N/A 1100 rpm | N/A 1300 rpm | N/A EMB | N/A Brass |
N/A
|