Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23252KEMBW507C08C4 N/A 260 mm N/A 480 mm18.898 in N/A 174 mm6.8500 in N/A 4850000 N1090000 lbf N/A 3510000 N790000 lbf N/A 650 rpm N/A 710 rpm N/A EMB N/A Brass N/A
22352EMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
22352EMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
22352KEMBW33W45A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
22352KEMBW33W45AC3 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
22352KEMBW33W45AC4 N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
22352KEMBW906A N/A 260 mm N/A 540 mm21.2600 in N/A 165 mm6.4960 in N/A 4550000 N1020000 lbf N/A 3730000 N838000 lbf N/A 730 rpm N/A 810 rpm N/A EMB N/A Brass N/A
23956EMBW33 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956EMBW33C3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956EMBW33W40I N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956EMBW33W40IC3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956EMBW507C08 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956EMBW507C08C3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956KEMBW33W40IC4 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23956KEMBW33W40IC3 N/A 280 mm N/A 380 mm14.9606 in N/A 75 mm2.9528 in N/A 1990000 N446000 lbf N/A 1170000 N264000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056EMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056EMBW507C08C2 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056EMBW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056EMBW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056EMBW525C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056KEMBW40IW534C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056KEMBW507C08 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056KEMBW507C08C3 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
23056KEMBW507C08C4 N/A 280 mm N/A 420 mm16.535 in N/A 106 mm4.1730 in N/A 2810000 N631000 lbf N/A 1820000 N410000 lbf N/A 1100 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
24056EMBW33 N/A 280 mm N/A 420 mm16.535 in N/A 140 mm5.512 in N/A 4090000 N921000 lbf N/A 2420000 N544000 lbf N/A 760 rpm N/A 860 rpm N/A EMB N/A Brass N/A
Unit of Measure
« 36 37 38 39 40 »