Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23164KEMBW40IW534C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW507C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW507C08C3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW507C08C4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW906A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 24164EMBW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 7530000 N1690000 lbf | N/A 4790000 N1080000 lbf | N/A 390 rpm | N/A 410 rpm | N/A EMB | N/A Brass |
N/A
|
| 24164EMBW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 7530000 N1690000 lbf | N/A 4790000 N1080000 lbf | N/A 390 rpm | N/A 410 rpm | N/A EMB | N/A Brass |
N/A
|
| 24164KEMBW33W45A | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 7530000 N1690000 lbf | N/A 4790000 N1080000 lbf | N/A 390 rpm | N/A 410 rpm | N/A EMB | N/A Brass |
N/A
|
| 24164KEMBW33W45AC2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 7530000 N1690000 lbf | N/A 4790000 N1080000 lbf | N/A 390 rpm | N/A 410 rpm | N/A EMB | N/A Brass |
N/A
|
| 24164KEMBW33W45AC3 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 218 mm8.5830 in | N/A 7530000 N1690000 lbf | N/A 4790000 N1080000 lbf | N/A 390 rpm | N/A 410 rpm | N/A EMB | N/A Brass |
N/A
|
| 23164KEMBW906AC4 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A 5950000 N1340000 lbf | N/A 3990000 N898000 lbf | N/A 620 rpm | N/A 690 rpm | N/A EMB | N/A Brass |
N/A
|
| 22264EMBW33W45A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 150 mm5.906 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 780 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 22264EMBW33W45AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 150 mm5.906 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 780 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 22264EMBW525C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 150 mm5.906 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 780 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 22264KEMBW33W45A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 150 mm5.906 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 780 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 22264KEMBW33W45AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 150 mm5.906 in | N/A 5000000 N1120000 lbf | N/A 3720000 N835000 lbf | N/A 780 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264EMBW507C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264EMBW507C08C2 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264EMBW507C08C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264EMBW525C08 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW534 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW534C3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906A | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906AC3 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|
| 23264KEMBW906AC4 | N/A 320.000 mm | N/A 580 mm22.8350 in | N/A 208 mm8.1890 in | N/A 7090000 N1590000 lbf | N/A 4770000 N1070000 lbf | N/A 490 rpm | N/A 530 rpm | N/A EMB | N/A Brass |
N/A
|