Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23072KEMBW507C08 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW507C08C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW507C08C4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC2 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072KEMBW906AC4 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072EMBW25W507C3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072EMBW33W27W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072EMBW33W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072EMBW33W45AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072KEMBW33W45A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072KEMBW33W45AC3 | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 23072EMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 134 mm5.2760 in | N/A 4610000 N1040000 lbf | N/A 2840000 N638000 lbf | N/A 770 rpm | N/A 900 rpm | N/A EMB | N/A Brass |
N/A
|
| 24072KEMBW906A | N/A 360.000 mm | N/A 540 mm21.2600 in | N/A 180 mm7.087 in | N/A 6850000 N1540000 lbf | N/A 3920000 N881000 lbf | N/A 540 rpm | N/A 600 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172EMBW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172EMBW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172EMBW509C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172EMBW509C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172EMBW509C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW33W97C6 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW507C08 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW507C08C2 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW507C08C3 | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|
| 23172KEMBW906A | N/A 360.000 mm | N/A 600 mm23.6220 in | N/A 192 mm7.5590 in | N/A 7300000 N1640000 lbf | N/A 4660000 N1050000 lbf | N/A 530 rpm | N/A 590 rpm | N/A EMB | N/A Brass |
N/A
|