Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 23184YMBW509C08 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 224 mm8.8190 in | N/A 9640000 N2170000 lbf | N/A 5720000 N1290000 lbf | N/A 440 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 23184YMBW509C08C3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 224 mm8.8190 in | N/A 9640000 N2170000 lbf | N/A 5720000 N1290000 lbf | N/A 440 rpm | N/A 480 rpm | N/A YMB | N/A Brass |
N/A
|
| 24184KYMBW33W45A | N/A 420 mm | N/A 700 mm27.5590 in | N/A 280 mm11.0240 in | N/A 12400000 N2780000 lbf | N/A 6990000 N1570000 lbf | N/A 260 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 24184KYMBW33W45AC3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 280 mm11.0240 in | N/A 12400000 N2780000 lbf | N/A 6990000 N1570000 lbf | N/A 260 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 24184KYMBW507W998C3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 280 mm11.0240 in | N/A 12400000 N2780000 lbf | N/A 6990000 N1570000 lbf | N/A 260 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 24184YMBW33W45AC3 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 280 mm11.0240 in | N/A 12400000 N2780000 lbf | N/A 6990000 N1570000 lbf | N/A 260 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 24184YMBW33W45AC4 | N/A 420 mm | N/A 700 mm27.5590 in | N/A 280 mm11.0240 in | N/A 12400000 N2780000 lbf | N/A 6990000 N1570000 lbf | N/A 260 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW507AC08 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW507AC08C3 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW507C08C3 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906A | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906AC3 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284KYMBW906AC4 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284YMBW507C08 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23284YMBW507C08C2 | N/A 420 mm | N/A 760 mm29.9210 in | N/A 272 mm10.7090 in | N/A 11800000 N2660000 lbf | N/A 7360000 N1650000 lbf | N/A 330 rpm | N/A 360 rpm | N/A YMB | N/A Brass |
N/A
|
| 23988EMBW33W45A | N/A 440 mm | N/A 600 mm23.6220 in | N/A 118 mm4.6460 in | N/A 5040000 N1130000 lbf | N/A 2760000 N619000 lbf | N/A 600 rpm | N/A 710 rpm | N/A EMB | N/A Brass |
N/A
|
| 23988EMBW33W45AC3 | N/A 440 mm | N/A 600 mm23.6220 in | N/A 118 mm4.6460 in | N/A 5040000 N1130000 lbf | N/A 2760000 N619000 lbf | N/A 600 rpm | N/A 710 rpm | N/A EMB | N/A Brass |
N/A
|
| 23988KEMBW33W45A | N/A 440 mm | N/A 600 mm23.6220 in | N/A 118 mm4.6460 in | N/A 5040000 N1130000 lbf | N/A 2760000 N619000 lbf | N/A 600 rpm | N/A 710 rpm | N/A EMB | N/A Brass |
N/A
|
| 23088KYMBW507C08 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW507C08C3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW507C08C7 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906A | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC2 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC3 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|
| 23088KYMBW906AC4 | N/A 440 mm | N/A 650 mm25.591 in | N/A 157 mm6.1810 in | N/A 6970000 N1570000 lbf | N/A 3750000 N844000 lbf | N/A 590 rpm | N/A 680 rpm | N/A YMB | N/A Brass |
N/A
|