Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23096YMBW25W507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096YMBW40IW507C2 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096YMBW507C08 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096YMBW507C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096YMBW525C08 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
23096YMBW525C08C3 N/A 480 mm N/A 700 mm27.5590 in N/A 165 mm6.4960 in N/A 7980000 N1790000 lbf N/A 4170000 N938000 lbf N/A 530 rpm N/A 600 rpm N/A YMB N/A Brass N/A
24096KYMBW33W45 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096KYMBW33W45C3 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096KYMBW33W45S2C5 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096YMBW33W45 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096YMBW33W45A N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096YMBW33W45AC3 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
24096YMBW33W45C3 N/A 480 mm N/A 700 mm27.5590 in N/A 218 mm8.5830 in N/A 10900000 N2450000 lbf N/A 5450000 N1230000 lbf N/A 370 rpm N/A 410 rpm N/A YMB N/A Brass N/A
23196KYMBW507C08 N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23196YMBW33W882C6 N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23196YMBW507C08 N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A
23196YMBW507C08C3 N/A 480 mm N/A 790 mm31.1020 in N/A 248 mm9.7640 in N/A 12400000 N2790000 lbf N/A 7110000 N1600000 lbf N/A 360 rpm N/A 390 rpm N/A YMB N/A Brass N/A
24196KYMBW33W45A N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
24196KYMBW33W45AC3 N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
24196YMBW33W45A N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
24196YMBW33W45AC3 N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
24196KYMBW507C08C3 N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
24196KYMBW73W879B N/A 480 mm N/A 790 mm31.1020 in N/A 308 mm12.1260 in N/A 15900000 N3570000 lbf N/A 8580000 N1930000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
23296KYMBW507AC08 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296KYMBW507AC08C3 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 61 62 63 64 65 »