Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

23296KYMBW906A N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296YMBW33W45A N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296YMBW507C08 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296YMBW507C08C3 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296KYMBW906AC3 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
23296YMBW33W45AC2 N/A 480 mm N/A 870 mm34.2520 in N/A 310 mm12.2050 in N/A 16400000 N3690000 lbf N/A 9860000 N2220000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
239/500KYMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500KYMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500YMBW507C08 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500YMBW507C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500YMBW509C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500YMBW915C3 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
239/500KYMBW33C08C3 N/A 500 mm N/A 670 mm26.3780 in N/A 128 mm5.039 in N/A 6060000 N1360000 lbf N/A 2910000 N653000 lbf N/A 520 rpm N/A 610 rpm N/A YMB N/A Brass N/A
230/500KYMBW906A N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500KYMBW906AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500YMBW25BW534 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500YMBW25XW507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500YMBW509C08 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
230/500YMBW509C08C3 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
240/500KYMBW910C3 N/A 500 mm N/A 720 mm28.3470 in N/A 218 mm8.5830 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 350 rpm N/A 390 rpm N/A YMB N/A Brass N/A
240/500KYMBW911C3 N/A 500 mm N/A 720 mm28.3470 in N/A 218 mm8.5830 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 350 rpm N/A 390 rpm N/A YMB N/A Brass N/A
240/500YMBW25W507C3 N/A 500 mm N/A 720 mm28.3470 in N/A 218 mm8.5830 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 350 rpm N/A 390 rpm N/A YMB N/A Brass N/A
240/500YMBW33W45A N/A 500 mm N/A 720 mm28.3470 in N/A 218 mm8.5830 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 350 rpm N/A 390 rpm N/A YMB N/A Brass N/A
240/500YMBW33W45AC3 N/A 500 mm N/A 720 mm28.3470 in N/A 218 mm8.5830 in N/A 11200000 N2510000 lbf N/A 5510000 N1240000 lbf N/A 350 rpm N/A 390 rpm N/A YMB N/A Brass N/A
230/500KYMBW507C08C6 N/A 500 mm N/A 720 mm28.3470 in N/A 167 mm6.5750 in N/A 8160000 N1840000 lbf N/A 4290000 N965000 lbf N/A 510 rpm N/A 580 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 61 62 63 64 65 »