Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 232/500YMBW507AC08 | N/A 500 mm | N/A 920 mm36.221 in | N/A 336 mm13.2280 in | N/A 17900000 N4010000 lbf | N/A 10900000 N2460000 lbf | N/A 250 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530KYMBW507C08 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530KYMBW507C08C3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530YMBW507C08 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530YMBW507C08C3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530YMBW509C08C3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530YMBW903C08C3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530KYMBW906AC3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/530YMBW525AW89AC3 | N/A 530 mm | N/A 710 mm27.953 in | N/A 136 mm5.3540 in | N/A 6880000 N1550000 lbf | N/A 3270000 N735000 lbf | N/A 480 rpm | N/A 560 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW40IW534C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW507C08 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW507C08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW507C08C4 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW906A | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530KYMBW906AC3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530YMBW507C08 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530YMBW507C08C2 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530YMBW507C08C3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/530YMBW509C08 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/530KYMBW33W45A | N/A 530 mm | N/A 780 mm30.709 in | N/A 250 mm9.8430 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/530YMBW33W45A | N/A 530 mm | N/A 780 mm30.709 in | N/A 250 mm9.8430 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/530YMBW33W45AC3 | N/A 530 mm | N/A 780 mm30.709 in | N/A 250 mm9.8430 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/530YMDWEW919 | N/A 530 mm | N/A 780 mm30.709 in | N/A 250 mm9.8430 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm | N/A YMD | N/A Brass |
N/A
|
| 240/530YMDWEW919C6 | N/A 530 mm | N/A 780 mm30.709 in | N/A 250 mm9.8430 in | N/A 13700000 N3080000 lbf | N/A 6770000 N1520000 lbf | N/A 320 rpm | N/A 350 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/530KYMBW906AC4 | N/A 530 mm | N/A 780 mm30.709 in | N/A 185 mm7.2840 in | N/A 9720000 N2190000 lbf | N/A 5150000 N1160000 lbf | N/A 460 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|