Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 239/560KYMBW507C08C4 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW33W45A | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW33W45AC3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW40IW902 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW507C08 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW509C08 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560YMBW509C08C3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560KYMBW40IW534C3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/560KYMBW906AC3 | N/A 560 mm | N/A 750 mm29.528 in | N/A 140 mm5.512 in | N/A 7290000 N1640000 lbf | N/A 3500000 N787000 lbf | N/A 450 rpm | N/A 530 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW507C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW507C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW906A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560KYMBW906AC3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW507C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW507C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW507C08C4 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW509AC08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW509C08 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW509C08C2 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMBW509C08C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/560YMDWEW919DC6 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 195 mm7.6770 in | N/A 10800000 N2430000 lbf | N/A 5690000 N1280000 lbf | N/A 430 rpm | N/A 490 rpm | N/A YMD | N/A Brass |
N/A
|
| 240/560KYMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 258 mm10.1580 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/560YMBW25AW507C3 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 258 mm10.1580 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/560YMBW33W45A | N/A 560 mm | N/A 820 mm32.2840 in | N/A 258 mm10.1580 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/560YMBW33W45C6 | N/A 560 mm | N/A 820 mm32.2840 in | N/A 258 mm10.1580 in | N/A 14800000 N3330000 lbf | N/A 7140000 N1600000 lbf | N/A 300 rpm | N/A 330 rpm | N/A YMB | N/A Brass |
N/A
|