Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

230/560YMBW509AC08C3 N/A 560 mm N/A 820 mm32.2840 in N/A 195 mm7.6770 in N/A 10800000 N2430000 lbf N/A 5690000 N1280000 lbf N/A 430 rpm N/A 490 rpm N/A YMB N/A Brass N/A
231/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW37W898C4 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW37W906AC4 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW906A N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560KYMBW906AC3 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560YMBW33W45C6 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
231/560YMBW509C08C3 N/A 560 mm N/A 920 mm36.221 in N/A 280 mm11.0240 in N/A 16400000 N3680000 lbf N/A 9240000 N2080000 lbf N/A 290 rpm N/A 310 rpm N/A YMB N/A Brass N/A
241/560KYMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560KYMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560KYMBW45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560KYMDW73W879 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
241/560KYMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
241/560KYMDW886AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
241/560YMBW33W45A N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560YMBW33W45AC3 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560YMBW915W6R N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMB N/A Brass N/A
241/560KYMDW879 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
241/560YMDW879C7 N/A 560 mm N/A 920 mm36.221 in N/A 355 mm13.9760 in N/A 21800000 N4900000 lbf N/A 11700000 N2630000 lbf N/A 160 rpm N/A 170 rpm N/A YMD N/A Brass N/A
232/560KYMBW20W45AC3 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
232/560KYMBW507AC08 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
232/560KYMBW507AC08C3 N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
232/560KYMBW906A N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 210 rpm N/A 220 rpm N/A YMB N/A Brass N/A
238/600YMBW841C3 N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
238/600YMBW507C08C3 N/A 600 mm N/A 730 mm28.74 in N/A 98 mm3.8580 in N/A 5080000 N1140000 lbf N/A 2100000 N473000 lbf N/A 230 rpm N/A 260 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 66 67 68 69 70 »