Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

240/600YMBW33W45AC3 N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 290 rpm N/A YMB N/A Brass N/A
240/600YMDWEW919C6 N/A 600 mm N/A 870 mm34.2520 in N/A 272 mm10.7090 in N/A 16800000 N3780000 lbf N/A 8040000 N1810000 lbf N/A 270 rpm N/A 290 rpm N/A YMD N/A Brass N/A
230/600KYMBW33W45AC5 N/A 600 mm N/A 870 mm34.2520 in N/A 200 mm7.874 in N/A 11700000 N2630000 lbf N/A 6040000 N1360000 lbf N/A 400 rpm N/A 450 rpm N/A YMB N/A Brass N/A
231/600YMBW25W507C3 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
231/600YMBW507C08 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
231/600YMBW507C08C3 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
241/600KYMBW33 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMB N/A Brass N/A
241/600KYMBW33C3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMB N/A Brass N/A
241/600KYMBW45A N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMB N/A Brass N/A
241/600KYMDW879C7 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMD N/A Brass N/A
231/600YMBW45AC08 N/A 600 mm N/A 980 mm38.583 in N/A 300 mm11.8110 in N/A 18800000 N4230000 lbf N/A 10500000 N2360000 lbf N/A 260 rpm N/A 280 rpm N/A YMB N/A Brass N/A
241/600KYMDW906AC3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMD N/A Brass N/A
241/600YMBW33W45AC3 N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMB N/A Brass N/A
241/600YMDW906A N/A 600 mm N/A 980 mm38.583 in N/A 375 mm14.7640 in N/A 23800000 N5360000 lbf N/A 12800000 N2890000 lbf N/A 150 rpm N/A 160 rpm N/A YMD N/A Brass N/A
232/600KYMDW33W45A N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
232/600YMDW507AC08 N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
232/600YMDW507AC08C6 N/A 600 mm N/A 1090 mm42.913 in N/A 388 mm15.2760 in N/A 25700000 N5770000 lbf N/A 15000000 N3370000 lbf N/A 180 rpm N/A 190 rpm N/A YMD N/A Brass N/A
239/630KYMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630KYMBW509C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630KYMBW906A N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630YMBW507C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630YMBW507C08C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630YMBW509C08 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630YMBW902W235C3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
239/630KYMBW906AC3 N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 380 rpm N/A 440 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 66 67 68 69 70 »