Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/630KYMBW507C08 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630KYMBW507C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630YMBSW45AW202C2 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630YMBW33W45AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630YMBW507C08 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630YMBW507C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/630YMBW509C08C3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/630KYMBW33W45A | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/630YMBW33W45A | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/630YMBW33W45AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/630YMBW33W45AC7 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/630YMDWEW919C8 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 290 mm11.4170 in | N/A 18700000 N4200000 lbf | N/A 9010000 N2030000 lbf | N/A 250 rpm | N/A 270 rpm | N/A YMD | N/A Brass |
N/A
|
| 230/630KYMBW906AC3 | N/A 630.000 mm | N/A 920 mm36.221 in | N/A 212 mm8.3470 in | N/A 13400000 N3010000 lbf | N/A 6940000 N1560000 lbf | N/A 370 rpm | N/A 420 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/630KYMBW33W879C4 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/630KYMBW37W906AC4 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/630YMBW33W45C6 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/630YMDW916B | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 315 mm12.4020 in | N/A 21200000 N4760000 lbf | N/A 11700000 N2630000 lbf | N/A 240 rpm | N/A 260 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/630KYMDW33W45A | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 140 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/630KYMDW879C7 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 140 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/630KYMDW916 | N/A 630.000 mm | N/A 1030 mm40.551 in | N/A 400 mm15.7480 in | N/A 27200000 N6120000 lbf | N/A 14300000 N3220000 lbf | N/A 140 rpm | N/A 140 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/670KYMBW507C08 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/670KYMBW507C08C3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/670YMBW33W45AC3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/670YMBW509C08 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|
| 239/670YMBW509C08C3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|