Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
C0 - Static Radial Rating |
C1(2) - Dynamic Radial Rating (Two-Rows) |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 239/670KYMBW906AC3 | N/A 670 mm | N/A 900 mm35.433 in | N/A 170 mm6.693 in | N/A 11000000 N2480000 lbf | N/A 5100000 N1150000 lbf | N/A 350 rpm | N/A 410 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670KYMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670KYMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670KYMBW906AC3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670YMBW17W896EC2 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670YMBW507C08 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670YMBW507C08C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/670YMBW33W45 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/670YMBW33W45C3 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 240/670YMBW33W45C6 | N/A 670 mm | N/A 980 mm38.583 in | N/A 308 mm12.1260 in | N/A 21800000 N4910000 lbf | N/A 10200000 N2300000 lbf | N/A 230 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670KYMBW906AC4 | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 230/670YMBW29W33W45A | N/A 670 mm | N/A 980 mm38.583 in | N/A 230 mm9.0550 in | N/A 15800000 N3540000 lbf | N/A 7890000 N1770000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/670KYMBW507XC08 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/670KYMBW906B | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/670KYMBW922 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 231/670YMBW507C08C6 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 336 mm13.2280 in | N/A 23400000 N5270000 lbf | N/A 12800000 N2880000 lbf | N/A 220 rpm | N/A 240 rpm | N/A YMB | N/A Brass |
N/A
|
| 241/670KYMDW879C7 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/670KYMDW886A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/670KYMDW886AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/670YMDW33W45A | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/670KYMDW507C08C4 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 241/670YMDW906AC3 | N/A 670 mm | N/A 1090 mm42.913 in | N/A 412 mm16.2210 in | N/A 30000000 N6750000 lbf | N/A 15700000 N3520000 lbf | N/A 130 rpm | N/A 130 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/670KYMDW507C08 | N/A 670 mm | N/A 1220 mm48.032 in | N/A 438 mm17.2440 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 232/670KYMDW906A | N/A 670 mm | N/A 1220 mm48.032 in | N/A 438 mm17.2440 in | N/A 31800000 N7140000 lbf | N/A 18800000 N4220000 lbf | N/A 160 rpm | N/A 160 rpm | N/A YMD | N/A Brass |
N/A
|
| 239/710KYMBW33W45A | N/A 710 mm | N/A 950 mm37.402 in | N/A 180 mm7.087 in | N/A 12400000 N2780000 lbf | N/A 5570000 N1250000 lbf | N/A 330 rpm | N/A 380 rpm | N/A YMB | N/A Brass |
N/A
|