Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

C0 - Static Radial Rating

C1(2) - Dynamic Radial Rating (Two-Rows)

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

Cage Type

Cage Material

CAD

239/710KYMBW507C08C3 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710KYMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710KYMBW906AC3 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710YMBW25W507C3 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710YMBW33W45A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710YMBW507C08 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710YMBW507C08C3 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710YMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
239/710KYMBW45AW876 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 330 rpm N/A 380 rpm N/A YMB N/A Brass N/A
230/710KYMBW507C08C3 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/710YMBW507AC08 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/710YMBW507C08 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/710YMBW507C08C2 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/710YMBW507C08C4 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
240/710YMDW33W45A N/A 710 mm N/A 1030 mm40.551 in N/A 315 mm12.4020 in N/A 23100000 N5200000 lbf N/A 10900000 N2440000 lbf N/A 210 rpm N/A 230 rpm N/A YMD N/A Brass N/A
230/710KYMBW906A N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
230/710YMBW507C08C3 N/A 710 mm N/A 1030 mm40.551 in N/A 236 mm9.2910 in N/A 16700000 N3750000 lbf N/A 8370000 N1880000 lbf N/A 310 rpm N/A 350 rpm N/A YMB N/A Brass N/A
231/710YMBW20W45AC4 N/A 710 mm N/A 1150 mm45.276 in N/A 345 mm13.5830 in N/A 26000000 N5850000 lbf N/A 13800000 N3110000 lbf N/A 200 rpm N/A 220 rpm N/A YMB N/A Brass N/A
241/710KYMDW916C3 N/A 710 mm N/A 1150 mm45.276 in N/A 438 mm17.2440 in N/A 33800000 N7590000 lbf N/A 17400000 N3910000 lbf N/A 110 rpm N/A 120 rpm N/A YMD N/A Brass N/A
232/710KYMDW33W916AC3 N/A 710 mm N/A 1280 mm50.394 in N/A 450 mm17.7170 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 140 rpm N/A 150 rpm N/A YMD N/A Brass N/A
232/710KYMDW886AC3 N/A 710 mm N/A 1280 mm50.394 in N/A 450 mm17.7170 in N/A 35300000 N7950000 lbf N/A 20200000 N4550000 lbf N/A 140 rpm N/A 150 rpm N/A YMD N/A Brass N/A
238/750YMBW19W536C7 N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A
238/750YMBW507C08 N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A
238/750YMBW507C08C2 N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A
238/750YMBW507C08C3 N/A 750 mm N/A 920 mm36.221 in N/A 128 mm5.039 in N/A 8460000 N1900000 lbf N/A 3430000 N771000 lbf N/A 170 rpm N/A 180 rpm N/A YMB N/A Brass N/A
Unit of Measure
« 71 72 73 74 75 »