• The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy SS Type – Stainless Steel Jaw Coupling
Unit of Measure
1 

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

CAD

68514476581 N/A SS095-HUB-18MMH7-6X2.8MMKW N/A 18.00 mm N/A SS095 N/A 6 x 2.8 mm N/A 1 in25.4 mm N/A 2.06 in52.324 mm N/A
68514476366 N/A SS110-HUB-20MMH7-6X2.8MMKW N/A 20.00 mm N/A SS110 N/A 6 x 2.8 mm N/A 1.68 in42.67 mm N/A 3.32 in84.3 mm N/A
68514476367 N/A SS110-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A SS110 N/A 8 X 3.3 mm N/A 1.68 in42.67 mm N/A 3.32 in29.00 mm N/A
68514476599 N/A L190-HUB-SS-35MMH7-10X3.3MMKW N/A 35.00 mm N/A SS190 N/A 10X3.3 mm N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm N/A
Unit of Measure
1