- The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
- Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Unit of Measure
1
Part Number |
Description |
Bore Size |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
CAD |
|---|---|---|---|---|---|---|---|
| 68514476581 | N/A SS095-HUB-18MMH7-6X2.8MMKW | N/A 18.00 mm | N/A SS095 | N/A 6 x 2.8 mm | N/A 1 in25.4 mm | N/A 2.06 in52.324 mm |
N/A
|
| 68514476366 | N/A SS110-HUB-20MMH7-6X2.8MMKW | N/A 20.00 mm | N/A SS110 | N/A 6 x 2.8 mm | N/A 1.68 in42.67 mm | N/A 3.32 in84.3 mm | N/A |
| 68514476367 | N/A SS110-HUB-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A SS110 | N/A 8 X 3.3 mm | N/A 1.68 in42.67 mm | N/A 3.32 in29.00 mm | N/A |
| 68514476599 | N/A L190-HUB-SS-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A SS190 | N/A 10X3.3 mm | N/A 1.94 in49.28 mm | N/A 4.50 in114.30 mm | N/A |
Unit of Measure
1